Fiber Optic Cable, Glass, Diffuse (Bifurcated Cable), Standard Bundle 1.2mm (0.046in), Stainless Steel, 0.70 mm (0.027 in) Diameter, Randomized Arrangement, 2.44 m (96 in.)
SENSING END DATA | |
---|---|
Fiber Material | Glass |
Sensing Mode | Diffuse (Bifurcated Cable) |
Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
Sensing End Tip Style | Threaded Tip |
Tip Style | Axial |
Tip Dimensions-mm(in) | Standard Bundle 1.2mm (0.046in) |
Sensing End Tip and Nut Material | Stainless Steel |
FIBER CABLE DATA | |
Fiber Bundles | 0.70 mm (0.027 in) Diameter, Randomized Arrangement |
Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
Cable Length (Standard or Custom) | Custom Length (Select Below) |
Custom Length | 2.44 m (96 in.) |