Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 1.2mm (0.046in), Stainless Steel, 1.2 mm (0.046 in) Diameter, Randomized Arrangement, .91 m (36 in.)
SENSING END DATA | |
---|---|
Fiber Material | Glass |
Sensing Mode | Transmitted Beam (Individual Cable) |
Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
Sensing End Tip Style | Threaded Tip |
Tip Style | Angled |
Tip Dimensions-mm(in) | Standard Bundle 1.2mm (0.046in) |
Sensing End Tip and Nut Material | Stainless Steel |
FIBER CABLE DATA | |
Fiber Bundles | 1.2 mm (0.046 in) Diameter, Randomized Arrangement |
Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
Cable Length (Standard or Custom) | Custom Length (Select Below) |
Custom Length | .91 m (36 in.) |