Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 3.2mm (0.125 in), Stainless Steel, 0.70 mm (0.027 in) Diameter, Randomized Arrangement, 5.18 m (204 in.)
SENSING END DATA | |
---|---|
Fiber Material | Glass |
Sensing Mode | Transmitted Beam (Individual Cable) |
Sensor Compatibility | Fits sensors with 0.187in OD (4.6mm) apertures |
Sensing End Tip Style | Threaded Tip |
Tip Style | Axial |
Tip Dimensions-mm(in) | Standard Bundle 3.2mm (0.125 in) |
Sensing End Tip and Nut Material | Stainless Steel |
FIBER CABLE DATA | |
Fiber Bundles | 0.70 mm (0.027 in) Diameter, Randomized Arrangement |
Sheathing | PVC 93°C (200°F) |
Cable Length (Standard or Custom) | Custom Length (Select Below) |
Custom Length | 5.18 m (204 in.) |