Fiber Optic Cable, Plastic, Diffuse (Bifurcated Cable), Standard Bundle 1.0mm, Stainless Steel, 1.0 mm Diameter, Pair Zipped Arrangement, 10.16 m (400 in.)
SENSING END DATA | |
---|---|
Fiber Material | Plastic |
Sensing Mode | Diffuse (Bifurcated Cable) |
Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
Sensing End Tip Style | Ferruled Tip |
Tip Style | Angled |
Tip Dimensions-mm(in) | Standard Bundle 1.0mm |
Sensing End Tip and Nut Material | Stainless Steel |
FIBER CABLE DATA | |
Fiber Bundles | 1.0 mm Diameter, Pair Zipped Arrangement |
Sheathing | Zipped Plastic |
Cable Length (Standard or Custom) | Custom Length (Select Below) |
Custom Length | 10.16 m (400 in.) |