
Lifeline Eye Bolt M8 x 1.25 Thread Size, 58mm (2.28in) Threaded Length, 12mm (0.47in) Dia. Eye, 75mm (2.95in) Overall Length Mild Steel eye bolt style
| ACCESSORY ITEMS | |
|---|---|
| 440E Accessories | Lifeline Eye Bolt M8 x 1.25 Thread Size, 58mm (2.28in) Threaded Length, 12mm (0.47in) Dia. Eye, 75mm (2.95in) Overall Length Mild Steel eye bolt style |