
440E Lifeline Emergency Cable Pull Switches - Lifeline 3 (< 30 meter span), 1/2 in NPT, 3 N.C. Safety & 1 N.O. Aux Contacts, 1/2 in NPT
| Product Selection | |
|---|---|
| Product Family | Lifeline 3 |
| Type | Lifeline 3 |
| Maximum Cable Length | Up to 30m |
| Contacts | 3 Normally Closed, 1 Normally Open |
| Conduit Entry/Connection Type | 1/2 in NPT |