
440E Lifeline Emergency Cable Pull Switches - Lifeline 3 (< 30 meter span), 12-Pin M23, 4 N.C. Safety Contacts, 12-Pin M23
| Product Selection | |
|---|---|
| Product Family | Lifeline 3 |
| Type | Lifeline 3 |
| Maximum Cable Length | Up to 30m |
| Contacts | 4 Normally Closed |
| Conduit Entry/Connection Type | 12-Pin M23 |
| Interfaces and Accessories | |
| Cordsets | M23, Female, Straight, 12-P/ 9-Con, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |