440E Lifeline 3

440E-D21BNYH


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 3 (< 30 meter span), 8-Pin Micro(M12), 2 N.C. Safety & 2 N.O. Aux Contacts, 8-Pin Micro (M12)

Product Details

Product Selection
Product FamilyLifeline 3
TypeLifeline 3
Maximum Cable LengthUp to 30m
Contacts2 Normally Closed, 2 Normally Open
Conduit Entry/Connection Type8-Pin Micro (M12) QD
Interfaces and Accessories
CordsetsDC Micro (M12) ,Female, Straight,8-pin, PVC Cable,Black,Unshielded ,IEC Color Coded, No Connector, 5 meter (16.4 feet)

Supporting Documentation and Downloads