440E Lifeline 3

440E-D2NNNYS


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 3 (< 30 meter span), 5-Pin Micro(M12), Connect to ArmorBlock Guard I/O, 2 N.C. Safety & 2 N.O. Aux Contacts, ArmorBlock Guard I/O 5-Pin Micro (M12)

Product Details

Product Selection
Product FamilyLifeline 3
TypeLifeline 3
Maximum Cable LengthUp to 30m
Contacts2 Normally Closed, 2 Normally Open
Conduit Entry/Connection Type5-Pin Micro (M12) QD
Interfaces and Accessories
CordsetsPatchcord: DC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, DC Mic, Male, Straight, 5 meter (16.4 feet)

Supporting Documentation and Downloads