440E Lifeline 4

440E-L13131


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Dual Head Lifeline 4, Mounted to Plate, With E-stop, M20 Conduit, 2 N.C. Safety & 1 N.O. Aux Contact, M20 Conduit

Product Details

Product Selection
Product FamilyLifeline 4
TypeBracket Mounted Configurations
Bracket Mounted Configurations Dual Head Lifeline 4 with E-Stop & Mounting bracket
Maximum Cable Length150m
Contacts2 Normally Closed, 1 Normally Open
Conduit Entry/Connection TypeM20 Conduit

Supporting Documentation and Downloads