440E Lifeline 4

440E-L13152


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 4, Extended Cable Length (75 to 125 meter span), With E-Stop -1/2 Conduit, 3 N.C. Safety & 1 N.O. Aux Contacts, 1/2 in NPT

Product Details

Product Selection
Product FamilyLifeline 4
TypeLifeline 4 Extended Cable Length
Maximum Cable Length75m to 125m
Contacts3 Normally Closed, 1 Normally Open
Special FeatureWith E-Stop
Conduit Entry/Connection Type1/2 in NPT

Supporting Documentation and Downloads