
440E Lifeline Emergency Cable Pull Switches - Lifeline 4 (< 75 meter span), Without E-Stop, 1/2 NPT Conduit, 3 N.C. Safety & 1 N.O. Aux Contacts, 1/2 in NPT
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Lifeline 4 |
| Maximum Cable Length | Up to 75m |
| Contacts | 3 Normally Closed, 1 Normally Open |
| Special Feature | Without E-Stop |
| Conduit Entry/Connection Type | 1/2 in NPT |