
440E Lifeline Emergency Cable Pull Switches - Lifeline 4, Extended Cable Length (75 to 125 meter span), Without E-Stop, 12-Pin M23, 3 N.C. Safety & 1 N.O. Aux Contacts, 12-Pin M23
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Lifeline 4 Extended Cable Length |
| Maximum Cable Length | 75m to 125m |
| Contacts | 3 Normally Closed, 1 Normally Open |
| Special Feature | Without E-Stop |
| Conduit Entry/Connection Type | 12-Pin M23 |
| Interfaces and Accessories | |
| Cordsets | M23, Female, Straight, 12-P/ 9-Con, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |