
440E Lifeline Emergency Cable Pull Switches - Dual Head Lifeline 4, Mounted to Plate, Without E-Stop, M20 Conduit, 2 N.C. Safety & 1 N.O. Aux Contact, M20 Conduit
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Bracket Mounted Configurations |
| Bracket Mounted Configurations | Dual Head Lifeline 4 without E-Stop & with Mounting bracket |
| Maximum Cable Length | 150m |
| Contacts | 2 Normally Closed, 1 Normally Open |
| Conduit Entry/Connection Type | M20 Conduit |