
440E Lifeline Emergency Cable Pull Switches - , M20 Conduit
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Lifeline 4 Stainless Steel |
| Maximum Cable Length | Up to 75m |
| Contacts | 2 Normally Closed, 2 Normally Open |
| Special Feature | Stainless Steel housing without E-Stop |
| Conduit Entry/Connection Type | M20 Conduit |