440E Lifeline 4

440E-L22BNST


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 4, Stainless Steel (< 75 meter span) With E-stop, 1/2 Conduit, 2 N.C. Safety & 2 N.O. Aux Contacts, 1/2 in NPT

Product Details

Product Selection
Product FamilyLifeline 4
TypeLifeline 4 Stainless Steel
Maximum Cable LengthUp to 75m
Contacts2 Normally Closed, 2 Normally Open
Special FeatureStainless Steel housing with E-Stop
Conduit Entry/Connection Type1/2 in NPT

Supporting Documentation and Downloads