
440E Lifeline Emergency Cable Pull Switches - Lifeline 4 (< 75 meter span), With E-Stop, 5-Pin Micro(M12), Connect to ArmorBlock Guard I/O, 2 N.C. Safety & 2 N.O. Aux Contacts, ArmorBlock Guard I/O 5-Pin Micro (M12)
| Product Selection | |
|---|---|
| Product Family | Lifeline 4 |
| Type | Lifeline 4 |
| Maximum Cable Length | Up to 75m |
| Contacts | 2 Normally Closed, 2 Normally Open |
| Special Feature | With E-Stop |
| Conduit Entry/Connection Type | 5-Pin Micro (M12) QD |
| Interfaces and Accessories | |
| Cordsets | Patchcord: DC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, DC Mic, Male, Straight, 5 meter (16.4 feet) |