
440E Lifeline Emergency Cable Pull Switches - Lifeline 5 standard housing with E-stop, 2 OSSD Outputs, 1 Aux Output, 5-Pin Micro (M12)
| Product Selection | |
|---|---|
| Product Family | Lifeline 5 |
| Type | Lifeline 5 |
| Maximum Cable Length | Up to 200m |
| Contacts | M12 5 Pin - OSSD Output (PNP) |
| Special Feature | With E-Stop |
| Conduit Entry/Connection Type | 5-Pin Micro (M12) QD - Connect to 5 Pin Female (M12) Cordset with flying leads |
| Interfaces and Accessories | |
| Cordsets | DC Micro (M12) ,Female, Straight, 5-pin ,PVC Cable ,Yellow, Unshielded, IEC Color Coded , No Connector , 5 meter(16.4 feet) |