440E Lifeline 5

440E-LL5SE8


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 5 standard housing with E-stop, 2 OSSD Inputs, 2 OSSD Outputs, 1 Aux Output, 1 Tension Output, 8-Pin Micro (M12)

Product Details

Product Selection
Product FamilyLifeline 5
TypeLifeline 5
Maximum Cable LengthUp to 100m
ContactsM12 8 pin - OSSD Output (PNP)
Special FeatureWith E-Stop
Conduit Entry/Connection Type8-Pin Micro (M12) QD
Interfaces and Accessories
CordsetsDC Micro (M12) ,Female, Straight,8-pin, PVC Cable,Black,Unshielded ,IEC Color Coded, No Connector, 5 meter (16.4 feet)

Supporting Documentation and Downloads