440E Lifeline 5

440E-LL5SS5


Representative Rendering, Not The Actual Product

440E Lifeline Emergency Cable Pull Switches - Lifeline 5 Stainless Steel housing without E-stop, 2 OSSD Outputs, 1 Aux Output, 5-Pin Micro (M12)

Product Details

Product Selection
Product FamilyLifeline 5
TypeLifeline 5
Maximum Cable LengthUp to 100m
ContactsM12 5 Pin - OSSD Output (PNP)
Special FeatureWithout E-Stop
Conduit Entry/Connection Type5-Pin Micro (M12) QD - Connect to 5 Pin Female (M12) Cordset with flying leads
Interfaces and Accessories
CordsetsDC Micro (M12) ,Female, Straight, 5-pin ,PVC Cable ,Yellow, Unshielded, IEC Color Coded , No Connector , 5 meter(16.4 feet)

Supporting Documentation and Downloads