440E Lifeline Emergency Cable Pull Switches - Lifeline 5 Stainless Steel housing without E-stop, 2 OSSD Inputs, 2 OSSD Outputs, 1 Aux Output, 1 Tension Output, 8-Pin Micro (M12)
| Product Selection | |
|---|---|
| Product Family | Lifeline 5 |
| Type | Lifeline 5 |
| Maximum Cable Length | Up to 100m |
| Contacts | M12 8 pin - OSSD Output (PNP) |
| Special Feature | Without E-Stop |
| Conduit Entry/Connection Type | 8-Pin Micro (M12) QD |
| Interfaces and Accessories | |
| Cordsets | DC Micro (M12) ,Female, Straight,8-pin, PVC Cable,Black,Unshielded ,IEC Color Coded, No Connector, 5 meter (16.4 feet) |