
440F Mat Manager, Controller, 115/230V AC Power, M12 Micro QD 4-Pin Mat Connector, 6 N.O. Safety Outputs , 1 N.C. Aux. Output, Harting 24-Pin Power Connector , No Reset Button
| MAT MANAGER DATA | |
|---|---|
| Inputs | Up to 8, 4 wire Mats with QD Connectors |
| Auxiliary Outputs | 1 N.C. Aux. Output |
| Safety Outputs | 6 N.O. Safety Outputs |
| Reset | No Reset Button |
| RemovableTerminals | Harting 24-Pin Power Connector |
| Power Supply | 115/230V AC Power |
| Safety Mat Connectors | M12 Micro QD 4-Pin Mat Connector |
| Housing Width | 225 mm |