
440F Mat Manager, Controller, 24V DC Power, Cord Grips Mat Connector, 2 N.O. Safety Outputs , 1 N.C. Aux. Output, M12 QD 8-Pin Power Connector , No Reset Button
| MAT MANAGER DATA | |
|---|---|
| Inputs | Up to 8, 4 wire Mats with QD Connectors |
| Auxiliary Outputs | 1 N.C. Aux. Output |
| Safety Outputs | 2 N.O. Safety Outputs |
| Reset | No Reset Button |
| RemovableTerminals | M12 QD 8-Pin Power Connector |
| Power Supply | 24V DC Power |
| Safety Mat Connectors | Cord Grips Mat Connector |
| Housing Width | 225 mm |