Safedge Factory Assembled System - 01235mm, No Controller, 0110S, 1212 aluminum Rail, LHT left entrance with 3m cable, LHT left exit with 3m cable
| SAFEEDGE DATA | |
|---|---|
| Profile | 0110S |
| Rail | 1212 aluminum |
| Cable Entrance | LHT left entrance with 3m cable |
| Termination | LHT left exit with 3m cable |
| LENGTH DATA | |
| Digit 1 (Ten Thousands) | 0 |
| Digit 2 (Thousands) | 1 |
| Digit 3 (Hundreds) | 2 |
| Digit 4 (Tens) | 3 |
| Digit 5 (Ones) | 5 |
| Total Length | 1235 mm |
| IMPORTANT INFORMATION | |
| NOTE | Controllers can be ordered separately. Please see the 440F Safedge Controller Line for ordering information |
| NOTE | If a more specific length for cable exits or profile is required, please contact RAcustomsafetyquote@ra.rockwell.com with your requirements to place a custom safety edge order. |