Safedge Factory Assembled System - 00890mm, No Controller, 0110S, 1212 aluminum Rail, RHT right entrance with 10m cable, Series Term. Std. 6.5k Ohm, Mini 0118S: 8k Ohm
| SAFEEDGE DATA | |
|---|---|
| Profile | 0110S |
| Rail | 1212 aluminum |
| Cable Entrance | RHT right entrance with 10m cable |
| Termination | Series Term. Std. 6.5k Ohm, Mini 0118S: 8k Ohm |
| LENGTH DATA | |
| Digit 1 (Ten Thousands) | 0 |
| Digit 2 (Thousands) | 0 |
| Digit 3 (Hundreds) | 8 |
| Digit 4 (Tens) | 9 |
| Digit 5 (Ones) | 0 |
| Total Length | 890 mm |
| IMPORTANT INFORMATION | |
| NOTE | Controllers can be ordered separately. Please see the 440F Safedge Controller Line for ordering information |
| NOTE | If a more specific length for cable exits or profile is required, please contact RAcustomsafetyquote@ra.rockwell.com with your requirements to place a custom safety edge order. |