440F Safety Mat

440F-M1827FYNN


Representative Rendering, Not The Actual Product

Safety Mat - Yellow, 900mm ( 2.95 ft.) x 1350mm ( 4.43 ft.), One .76m (2.5 ft.) 4-wire cbl. w/M12 male connector, exit upper right, No Trim, No Controller

Product Details

SAFETY MAT DATA
NOTEThe length of side A should be equal to or shorter than the length of side B. The maximum length of A is 1000mm when the length of B is greater than 1500mm. Examples (A x B): 1000 x 1450; 1000 x 1500; 1000 x 1550; 1000 x 1800
"A" Dimension900mm ( 2.95 ft.)
"B" Dimension1350mm ( 4.43 ft.)
Cable ExitOne .76m (2.5 ft.) 4-wire cbl. w/M12 male connector, exit upper right
Mat ColorYellow
IMPORTANT INFORMATION
NOTE:
  • Controllers can be selected by selecting the Accessories below and choosing a Mat controller.
  • When selecting trim for a single mat, ensure that the dimensions are the same as the safety mat. You may select standard trim "T" or Channel "K" trim depending on the cables you wish to run under the trim.

Supporting Documentation and Downloads