440G Atlas 5

440G-L07263


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G Atlas 5: Standard, Solenoid Voltage: 110V AC/DC, Solenoid Contacts: 2 Normally Closed 1 Normally Open, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: Standard, Conduit Entry: M20 Conduit

Product Details

PRODUCT SELECTION
Product Family440G Atlas 5
Model TypeStandard
Contacts (Safety/Auxiliary)2 Normally Closed, 1 Normally Open
Solenoid Contacts2 Normally Closed 1 Normally Open
Solenoid Voltage110V AC/DC
ActuatorStandard
Conduit Entry / Connection TypeM20 Conduit
Holding Force (Fzh)3850N (865 lbs)

Supporting Documentation and Downloads