440G Atlas 5

440G-L07298


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G Atlas 5: Standard, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: 2 Normally Closed 1 Normally Open, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: Standard, Conduit Entry: 12-Pin M23

Product Details

PRODUCT SELECTION
Product Family440G Atlas 5
Model TypeStandard
Contacts (Safety/Auxiliary)2 Normally Closed, 1 Normally Open
Solenoid Contacts2 Normally Closed 1 Normally Open
Solenoid Voltage24V AC/DC
ActuatorStandard
Conduit Entry / Connection Type12-Pin M23
Holding Force (Fzh)3850N (865 lbs)
INTERFACES AND ACCESSORIES
CordsetsM23, Female, Straight, 12-P/ 9-Con, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet)

Supporting Documentation and Downloads