440G LZ

440G-LZS21STLH


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G-LZ: Power to Lock, Solenoid Voltage: 24V DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Door status, Actuator: RFID Standard, Conduit Entry: 6-in. (150mm) Pigtail with M12 male 8-Pin QD

Product Details

PRODUCT SELECTION
Product Family440G-LZ
Model TypePower to Lock
Contacts (Safety/Auxiliary)2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Door status
Solenoid ContactsNone
Solenoid Voltage24V DC
ActuatorRFID Standard
Conduit Entry / Connection Type6-in. (150mm) Pigtail with M12 male 8-Pin QD
Holding Force (Fzh)1300N (292 lbs)
INTERFACES AND ACCESSORIES
CordsetsDC Micro (M12), Female, Straight, 8-Pin PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 24AWG

Supporting Documentation and Downloads