
Guard Locking Switch - 440G-LZ: Power to Lock, Solenoid Voltage: 24V DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Lock status, Actuator: RFID Unique, Conduit Entry: 10 m Lead
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G-LZ |
| Model Type | Power to Lock |
| Contacts (Safety/Auxiliary) | 2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Lock status |
| Solenoid Contacts | None |
| Solenoid Voltage | 24V DC |
| Actuator | RFID Unique |
| Conduit Entry / Connection Type | 10 m Lead |
| Holding Force (Fzh) | 1300N (292 lbs) |