440G LZ

440G-LZS21UPRB


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G-LZ: Power to Release, Solenoid Voltage: 24V DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Lock status, Actuator: RFID Unique, Conduit Entry: 10 m Lead

Product Details

PRODUCT SELECTION
Product Family440G-LZ
Model TypePower to Release
Contacts (Safety/Auxiliary)2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Lock status
Solenoid ContactsNone
Solenoid Voltage24V DC
ActuatorRFID Unique
Conduit Entry / Connection Type10 m Lead
Holding Force (Fzh)1300N (292 lbs)

Supporting Documentation and Downloads