
Guard Locking Switch - 440G-MT Solenoid: Power to Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: None, Contacts(Safety and Aux): 3 Normally Closed, 1 Normally Open, Actuator: Fully-Flex, Conduit Entry: 8-Pin Micro (M12)
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G-MT Solenoid |
| Model Type | Power to Release |
| Contacts (Safety/Auxiliary) | 3 Normally Closed, 1 Normally Open |
| Solenoid Contacts | None |
| Solenoid Voltage | 24V AC/DC |
| Actuator | Fully-Flex |
| Conduit Entry / Connection Type | 8-Pin Micro (M12) |
| Holding Force (Fzh) | 1500N (337 lbs) |
| INTERFACES AND ACCESSORIES | |
| Cordsets | DC Micro (M12), Female, Straight, 8-Pin PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 24AWG |
| Cordsets | DC Micro (M12), Female, Straight, 8-Pin, PVC Cable, Red, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |
| Cordsets | DC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Red, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |