
Guard Locking Switch - 440G-MT Solenoid: Power to Release, Solenoid Voltage: 230V AC/DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 Normally Closed, 2 Normally Open, Actuator: No Actuator, Conduit Entry: M20 Conduit
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G-MT Solenoid |
| Model Type | Power to Release |
| Contacts (Safety/Auxiliary) | 2 Normally Closed, 2 Normally Open |
| Solenoid Contacts | None |
| Solenoid Voltage | 230V AC/DC |
| Actuator | No Actuator |
| Conduit Entry / Connection Type | M20 Conduit |
| Holding Force (Fzh) | 1500N (337 lbs) |