440G MT

440G-MT47040


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G-MT Solenoid: Power to Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: None, Contacts(Safety and Aux): 3 Normally Closed, 1 Normally Open, Actuator: Fully-Flex, Conduit Entry: 1/2 in NPT Adapter

Product Details

PRODUCT SELECTION
Product Family440G-MT Solenoid
Model TypePower to Release
Contacts (Safety/Auxiliary)3 Normally Closed, 1 Normally Open
Solenoid ContactsNone
Solenoid Voltage24V AC/DC
ActuatorFully-Flex
Conduit Entry / Connection Type1/2 in NPT Adapter
Holding Force (Fzh)1500N (337 lbs)

Supporting Documentation and Downloads