440G Guard Locking Switches

440G-MT47160


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G-MT Solenoid: Power to Release, Solenoid Voltage: 24V DC Enhanced Version with diagnostic function and metal override key, Solenoid Contacts: None, Contacts(Safety and Aux): 2 Normally Closed, 2 Normally Open, Actuator: Standard, Conduit Entry: 12-Pin M23

Product Details

PRODUCT SELECTION
Product Family440G-MT Solenoid
Model TypePower to Release
Contacts (Safety/Auxiliary)2 Normally Closed, 2 Normally Open
Solenoid ContactsNone
Solenoid Voltage24V DC Enhanced Version with diagnostic function and metal override key
ActuatorStandard
Conduit Entry / Connection Type12-Pin M23
Holding Force (Fzh)1500N (337 lbs)
INTERFACES AND ACCESSORIES
CordsetsM23, Female, Straight, 12-pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet)

Supporting Documentation and Downloads