
Guard Locking Switch - 440G-MZ: Power to Release with Escape Release, Solenoid Voltage: 24V DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 x PNP (0.2A max.), No Auxiliary, Actuator: RFID Unique, Conduit Entry: 6-in. (150mm) Pigtail with M12 male 5-Pin QD
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G-MZ |
| Model Type | Power to Release with Escape Release |
| Contacts (Safety/Auxiliary) | 2 x PNP (0.2A max.), No Auxiliary |
| Solenoid Contacts | None |
| Solenoid Voltage | 24V DC |
| Actuator | RFID Unique |
| Conduit Entry / Connection Type | 6-in. (150mm) Pigtail with M12 male 5-Pin QD |
| Holding Force (Fzh) | 2500N (562 lbs) |
| INTERFACES AND ACCESSORIES | |
| Cordsets | DC Micro (M12), Female, Straight, 5-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 22AWG |