440G Spartan

440G-S36047


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G Spartan: Power to Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: None, Contacts(Safety and Aux): 3 Normally Closed, Actuator: Standard, Conduit Entry: 1/2 in NPT Adapter

Product Details

PRODUCT SELECTION
Product Family440G Spartan
Model TypePower to Release
Contacts (Safety/Auxiliary)3 Normally Closed
Solenoid ContactsNone
Solenoid Voltage24V AC/DC
ActuatorStandard
Conduit Entry / Connection Type1/2 in NPT Adapter
Holding Force (Fzh)770N (173 lbs)

Supporting Documentation and Downloads