
Guard Locking Switch - 440G TLS-GD2: TLS-1 GD2 Power to Release with Escape Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: 1 Normally Closed, 1 Normally Open, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: No Actuator, Conduit Entry: 12-Pin M23
| PRODUCT SELECTION | |
|---|---|
| Product Family | 440G TLS-GD2 |
| Model Type | TLS-1 GD2 Power to Release with Escape Release |
| Contacts (Safety/Auxiliary) | 2 Normally Closed, 1 Normally Open |
| Solenoid Contacts | 1 Normally Closed, 1 Normally Open |
| Solenoid Voltage | 24V AC/DC |
| Actuator | No Actuator |
| Conduit Entry / Connection Type | 12-Pin M23 |
| Holding Force (Fzh) | 2000N (450 lbs) |
| INTERFACES AND ACCESSORIES | |
| Cordsets | M23, Female, Straight, 12-pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet) |