440G TLS-GD2

440G-T27184


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G TLS-GD2: TLS-3 GD2 Power to Release, Solenoid Voltage: 110V AC/DC, Solenoid Contacts: 2 Normally Closed, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: Standard, Conduit Entry: 1/2 in NPT Adapter

Product Details

PRODUCT SELECTION
Product Family440G TLS-GD2
Model TypeTLS-3 GD2 Power to Release
Contacts (Safety/Auxiliary)2 Normally Closed, 1 Normally Open
Solenoid Contacts2 Normally Closed
Solenoid Voltage110V AC/DC
ActuatorStandard
Conduit Entry / Connection Type1/2 in NPT Adapter
Holding Force (Fzh)2000N (450 lbs)

Supporting Documentation and Downloads