440G TLS-GD2

440G-T27255


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G TLS-GD2: TLS-2 GD2 Power to Lock, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: 1 Normally Closed, 1 Normally Open, Contacts(Safety and Aux): 2 Normally Closed, 1 Normally Open, Actuator: Standard, Conduit Entry: M20 Conduit

Product Details

PRODUCT SELECTION
Product Family440G TLS-GD2
Model TypeTLS-2 GD2 Power to Lock
Contacts (Safety/Auxiliary)2 Normally Closed, 1 Normally Open
Solenoid Contacts1 Normally Closed, 1 Normally Open
Solenoid Voltage24V AC/DC
ActuatorStandard
Conduit Entry / Connection TypeM20 Conduit
Holding Force (Fzh)2000N (450 lbs)

Supporting Documentation and Downloads