440G TLS-Z-GD2

440G-TZS21UTRH


Representative Rendering, Not The Actual Product

Guard Locking Switch - 440G TLS-Z GD2: Power to Release, Solenoid Voltage: 24V AC/DC, Solenoid Contacts: None, Contacts(Safety and Aux): 2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Door status, Actuator: Fully-Flex, Conduit Entry: 8-Pin Micro (M12)

Product Details

PRODUCT SELECTION
Product Family440G TLS-Z GD2
Model TypePower to Release
Contacts (Safety/Auxiliary)2 x PNP (0.2A max.), 1 x PNP (0.2A max.) - Door status
Solenoid ContactsNone
Solenoid Voltage24V AC/DC
ActuatorFully-Flex
Conduit Entry / Connection Type8-Pin Micro (M12)
Holding Force (Fzh)2000N (450 lbs)
INTERFACES AND ACCESSORIES
CordsetsDC Micro (M12), Female, Straight, 8-Pin PVC Cable, Black, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 24AWG

Supporting Documentation and Downloads