Hinge Switch - Sprite: Contacts: (Safety/Aux) 1 Normally Closed / 1 Normally Open, BBM Preference: Break Before Make, Actuator Shaft: Length: 50MM Diameter: 10MM-Solid, Conduit Entry: M16 Conduit
| HINGE SWITCH DATA | |
|---|---|
| Product Family | Sprite |
| Contacts (Safety/Auxiliary) | 1 Normally Closed / 1 Normally Open |
| BBM or MBB | Break Before Make |
| Shaft Type | Solid |
| Actuator Shaft | Length: 50MM Diameter: 10MM |
| Conduit Entry / Connection Type | M16 Conduit |
| SPECIFICATIONS | |
| Standard | IEC 60947-5-1, ISO 14119, ISOTR 12100 |
| Pneumatic Fluid | Compressed air or neutral gas |
| Pressure Range | 2 to 8 Bars |
| Connection Type | Push in fittings for standard 4 mm diameter nylon tube, internal diameter 2.5 mm |
| Flow Rate | 138 NL/min. |
| Mechanical Life | 1,000,000 Operations |
| Temperature | 10 to 60 degrees C (50 to 140 degrees F) |