440H Hinge Interlock Switches

440H-S34034


Representative Rendering, Not The Actual Product

Hinge Switch - Sprite: Contacts: (Safety/Aux) 2 Normally Closed / None, BBM Preference: , Actuator Shaft: Length: 30MM Diameter: 16MM-Pre-Bored, Conduit Entry: M16 Conduit 1/2in Adaptor

Product Details

HINGE SWITCH DATA
Product FamilySprite
Contacts (Safety/Auxiliary)2 Normally Closed / None
Shaft TypePre-Bored
Actuator ShaftLength: 30MM Diameter: 16MM
Conduit Entry / Connection TypeM16 Conduit 1/2in Adaptor
SPECIFICATIONS
StandardIEC 60947-5-1, ISO 14119, ISOTR 12100
Pneumatic FluidCompressed air or neutral gas
Pressure Range2 to 8 Bars
Connection TypePush in fittings for standard 4 mm diameter nylon tube, internal diameter 2.5 mm
Flow Rate138 NL/min.
Mechanical Life1,000,000 Operations
Temperature10 to 60 degrees C (50 to 140 degrees F)

Supporting Documentation and Downloads