
GuardShield Safety Light Curtain, Res 30mm, Pt Ht 1600mm, 80 Beams, Integrated Laser Alignment
| SAFETY LIGHT CURTAIN DATA | |
|---|---|
| Type of Unit | Cascading Transmitter (Tx) |
| Integrated Laser Alignment | Yes |
| Protected Height | 1600mm (63.0 in) |
| Resolution | 30mm (1.18in.) Scanning Ranges: 0.3...16m (0.98...52 ft) |
| Beams | 80 |
| System Connector | ArmorBlock Guard I/O M12 (Tx: 4 or 5-pin, Rx: 5-pin) |