
GuardShield Remote Teach System, Res 14mm, Pt Ht 960mm, 96 Beams, Includes Mounting Hardware, Receiver with 10in Y-connector cable, a metal key switch box, and a 4-pin 2 meter patchcord
| SAFETY LIGHT CURTAIN DATA | |
|---|---|
| Protected Height | 960mm (37.8 in) |
| Resolution | 14mm (0.55in.) Scanning range: 0.3 to 7m (0.98...22.9ft) |
| Beams | 96 |