440N Non-Contact Interlock Switches, Ferrogard

440N-G02123

Ferrogard, FRS21 GD2, Stainless Steel Housing, 24VDC (1A max Switching Capability), 2 N.C. Safety Contacts, 1 N.O. Aux Contact, 3 M Cable

Product Details

PRODUCT TYPE
Product FamilyFerrogard
HousingStainless Steel Rectangular Switch & Actuator
General DescriptionFerroGard FRS 21 GD2, Non-contact, Magnetically Actuated, Safety Switch with (2) Normally Closed (N.C.) Externally fused, Non-resettable Safety Contacts, 2A max at 250VAC Switching Capacity, (1) Normally Open (N.O.) Aux Contact, Stainless Steel Rectangular Switch & Actuator
Detailed DescriptionFRS 21 GD2, Non-contact, Magnetically Actuated, Safety Switch with (2) Normally Closed (N.C.) Externally fused, Non-resettable Safety Contacts, (1) Normally Open (N.O.) Auxiliary Contact, Stainless Steel Rectangular Switch and Actuator
Actuator TypeNone
Safety Contacts2 N.C.
Auxiliary Contacts1 N.O.
Switching Capacity1A max at 24VDC
Connection3 M Cable