Ferrogard, FRS21 GD2, Stainless Steel Housing, 24VDC (1A max Switching Capability), 2 N.C. Safety Contacts, 1 N.O. Aux Contact, 8-Pin Micro (M12) Connector
| PRODUCT TYPE | |
|---|---|
| Product Family | Ferrogard |
| Housing | Stainless Steel Rectangular Switch & Actuator |
| General Description | FerroGard FRS 21 GD2, Non-contact, Magnetically Actuated, Safety Switch with (2) Normally Closed (N.C.) Externally fused, Non-resettable Safety Contacts, 2A max at 250VAC Switching Capacity, (1) Normally Open (N.O.) Aux Contact, Stainless Steel Rectangular Switch & Actuator |
| Detailed Description | FRS 21 GD2, Non-contact, Magnetically Actuated, Safety Switch with (2) Normally Closed (N.C.) Externally fused, Non-resettable Safety Contacts, (1) Normally Open (N.O.) Auxiliary Contact, Stainless Steel Rectangular Switch and Actuator |
| Actuator Type | None |
| Safety Contacts | 2 N.C. |
| Auxiliary Contacts | 1 N.O. |
| Switching Capacity | 1A max at 24VDC |
| Connection | 8-Pin Micro (M12) Connector |
| ACCESSORIES | |
| Cordsets | 889 DC Stainless steel Micro cable |