440N Non-Contact Interlock Switches, SensaGuard

440N-Z21S17H


Representative Rendering, Not The Actual Product

SensaGuard- Standard Code Actuator -18 mm Stainless Steel barrel/18 mm actuator-, 15mm(0.59 in.) Assured Sensing Distance , LED Door Indication/Diagnostic , 6 inch Pigtail with 8-Pin Micro (M12) Connector, 18 mm Stainless Steel Barrel with 18 mm Stainless Steel Standard Code ActuatorStandard Code Actuator

Product Details

PRODUCT TYPE
Product FamilySensaGuard
Style18 mm Stainless Steel Cylindrical Barrel
Housing18mm Dia Stainless Steel Barrel/18mm Dia Stainless Steel Standard Coded Actuator
General Description18 mm Stainless Steel Barrel
Actuator Type18 mm Stainless Steel Barrel with 18 mm Stainless Steel Standard Code Actuator
Assured Sensing Distance (Make)15 mm (0.59 in)
Safety Outputs2 x PNP, 0.2A, max: Status: ON (+24V DC)
Auxiliary Outputs1 x PNP, 0.2A, max Auxiliary Output
LED Indication for Door Status and TroubleshootingYes
Connection6 inch Pigtail with 8-Pin Micro (M12) Connector
ACCESSORIES
Cordsets889 DC Stainless steel Micro cable

Supporting Documentation and Downloads