SensaGuardRectangular Plastic Sensor & Rectangular Plastic Standard Code Actuator, 25mm(0.98 in.) Assured Sensing Distance, LED Door Indication/Diagnostic , 6 inch Pigtail with 8-Pin Micro (M12) Connector, Margin Indication, 9N Fixed Magnetic Hold, Plastic Rectangular Flat Pack Standard Code Actuator, Margin Indication/Magnetic HoldStandard Code Actuator
PRODUCT TYPE | |
---|---|
Product Family | SensaGuard |
Style | Plastic Rectangular Flat Pack with 9N Fixed Magnetic Hold |
Housing | Rectangular Plastic Housing/Rectangular Plastic Standard Coded Actuator |
General Description | Plastic Rectangular |
Actuator Type | Standard Code Margin Indication/Magnetic Hold and 440N-AETW Stainless Steel Washer Mounting Plates Included |
Assured Sensing Distance (Make) | 25 mm (0.98 in) |
Safety Outputs | 2 x PNP, 0.2A, max: Status: ON (+24V DC) |
Auxiliary Outputs | 1 x PNP, 0.2A, max Auxiliary Output |
LED Indication for Door Status and Troubleshooting | Yes |
Connection | 6 inch Pigtail with 8-Pin Micro (M12) Connector |