
SensaGuard18mm Dia Plastic Barrel Sensor & 18mm Plastic Unique Code Actuator, 15mm(0.59 in.) Assured Sensing Distance , LED Door Indication/Diagnostic , 3 M PVC Cable, 18 mm Plastic Barrel with 18 mm Plastic Unique Code Actuator Unique code Actuator
| PRODUCT TYPE | |
|---|---|
| Product Family | SensaGuard |
| Style | 18 mm Plastic Cylindrical Barrel |
| Housing | 18mm Dia Plastic Barrel/18 mm Dia Plastic Unique Coded Actuator |
| General Description | 18 mm Plastic Barrel |
| Actuator Type | 18 mm Plastic Barrel with 18 mm Plastic Unique Code Actuator |
| Assured Sensing Distance (Make) | 15 mm (0.59 in) |
| Safety Outputs | 2 x PNP, 0.2A, max: Status: ON (+24V DC) |
| Auxiliary Outputs | 1 x PNP, 0.2A, max Auxiliary Output |
| LED Indication for Door Status and Troubleshooting | Yes |
| Connection | 3 M Cable |